IESNA:LM-63-2002
[TEST]P1055633
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S560D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1059
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
761.9 755.4 751 745.3 736.6 725.8 712.8 698.3 681 662.2
641.3 619.6 596.5 571.2 546.7 520.7 494.7 467.2 439.8 412.3
383.5 356 327.1 300.4 271.5 244.1 215.9 187.8 158.1 130
103.3 79.4 55.6 33.9 14.4 2.2 0
761.9 764.7 759 750.3 738 720.7 701.2 678.8 653.5 626.8
597.9 566.9 535.1 500.4 465.8 431.1 395.7 360.3 325 289.6
255.6 221.7 189.2 156 126.4 98.9 72.9 52.7 39.7 28.2
17.3 10.1 5.8 3.6 2.2 0.7 0
761.9 756.8 748.1 732.3 709.9 683.9 652.8 617.4 577.7 535.8
490.3 445.6 401.5 356 313.4 272.2 233.3 196.4 161 130
101.8 79.4 66.4 54.9 43.3 33.2 24.6 18.8 14.4 10.8
7.9 5.8 4.3 2.9 2.2 0.7 0
761.9 757.5 745.3 722.9 693.3 656.4 614.5 567.6 515.6 462.2
408.7 358.2 309.1 263.6 221.7 184.9 148.8 118.4 94.6 81.6
69.3 57 46.2 36.1 28.2 22.4 18.1 14.4 11.6 9.4
7.2 5.8 4.3 2.9 2.2 0.7 0
761.9 757.5 746 721.4 687.5 645.6 600.1 550.3 491.8 435.5
382.7 331.5 281.6 236.1 197.1 157.4 125.7 100.4 87.4 74.4
62.1 50.5 40.4 31.8 25.3 20.2 16.6 13.7 10.8 8.7
6.5 5.1 3.6 2.9 1.4 0.7 0
